| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LGM |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL81806FRTZ-T) | Download |
| Lead Count (#) | 32 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | TAIWAN |
| Application | Telecommunications, Servers and data centers, Automotive electronics, Industrial equipment, Power systems |
| Bias Voltage Range (V) | 40 - 40 |
| Control Type | Peak Current Mode |
| Function | Wide input voltage range: 4.5V to 80V, Wide output voltage range: 0.8V to 76V, Gate drive voltage: 5.3V, Four FET drivers |
| Gate Drive (V) | 5.5 |
| IQ [Rail 1] (µA) | 4000 |
| Input Voltage (Max) (V) | 80 |
| Input Voltage (Max) [Rail 1] | 80 |
| Input Voltage (Min) (V) | 4.5 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Length (mm) | 5 |
| MOQ | 3000 |
| Output Current (Max) [Rail 1] (A) | 20 |
| Output Current 1 (Max) (A) | 20 |
| Output Current 2 (Max) (A) | 20 |
| Output Voltage (Max) [Rail 1] (V) | 76 |
| Output Voltage (Min) (V) | 0.8 |
| Output Voltage (Min) [Rail 1] (V) | 0.8 |
| Output Voltage 1 (Max) (V) | 76 |
| Output Voltage 2 (Max) | 76 |
| Outputs (#) | 2 |
| Parametric Category | Buck Controllers (External FETs) |
| Peak Efficiency (%) | 97 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.75 |
| Pkg. Type | TQFN |
| Price (USD) | $9.29115 |
| Product Category | Buck Controllers |
| Qualification Level | Standard |
| Simulation Model Available | iSim |
| Switching Frequency Range (Typical) (kHz) | 100 - 2000 |
| Thickness (mm) | 0.75 |
| Topology [Rail 1] | Buck |
| Width (mm) | 5 |
The ISL81806 is an e-mode GaN-based dual synchronous buck controller that generates two independent outputs or one output with two interleaved phases. With wide input and output voltage ranges up to 80V, the controller is suitable for telecommunication, data center, and computing applications.
The ISL81806 provides a gate driver voltage of 5.3V to meet the needs of e-mode GaN device applications. The ISL81806 uses peak current mode control with phase interleaving for the two outputs. Each output has a voltage regulator, current monitor, and average current regulator to provide independent average voltage and current control. The internal phase-locked loop (PLL) oscillator ensures an accurate frequency setting from 100kHz to 1MHz, and the oscillator can be synchronized to an external clock signal for frequency synchronization and phase interleave paralleling applications. This PLL circuit can output a phase-shift-programmable clock signal that is expanded to three, four, and six phases.
The ISL81806 features programmable soft-start and accurate threshold enable functions along with a Power-Good (PGOOD) indicator to simplify power supply rail sequencing. It also provides full protection features such as OVP, UVP, OTP, and OCP on both outputs. The IC is packaged in a space-saving 32 Ld 5mm x 5mm TQFN with an EPAD.