メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • QML qualified per MIL-PRF-38535 requirements
  • Electrically screened to DSCC SMD # 5962-01521
  • Radiation environment
  • Total dose (Max): 300krad(SI)
  • Latch-up immune
  • IPEAK: 9A(Min)
  • TF (CL = 10,000pF): 70ns(Typ); 90ns(Max)
  • TR (CL = 10,000pF): 90ns(Typ); 105ns(Max)
  • Prop delay high-low (CL = 10,000pF): 75ns(Max), 55ns(Typ)
  • Prop delay low-high (CL = 10,000pF): 50ns(Max), 30ns(Typ)
  • Consistent delay times with VCC changes
  • Wide supply voltage range: 7V to 18V
  • Low standby power consumption
  • Input low: <2mW(Max)
  • Inputs high: <18mW(Max)
  • ESD protected: >1750V

説明

The Radiation Hardened ISL74422ARH is a non-inverting, monolithic high-speed MOSFET driver designed to convert a CMOS level input signal into a high current output at voltages up to 18V. Its fast rise times and high current output allow very quick control of even the largest power MOSFETs in high frequency applications. The input of the ISL74422ARH can be directly driven by our HS-1825ARH and IS-1845ASRH PWM devices. The 9A high current output minimizes power losses in MOSFETs by rapidly charging and discharging high gate capacitances. Constructed with the Intersil dielectrically isolated Rad Hard Silicon Gate (RSG) BiCMOS process, these devices are immune to Single Event Latch-up and have been specifically designed to provide highly reliable performance in harsh radiation environments. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-01521.

パラメータ

属性値
RatingSpace
Driver TypeLow Side
Input VCC (Min) (V)7
Input VCC (Max) (V)18
Low Side Rise Time (max) (ns)105
Low Side Fall Time (max) (ns)90
Drivers (#)1
Output TypeNon-inverting
Peak Output Source Current (A)9
Peak Output Sink Current (A)9
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
DIE———

アプリケーション

  • Switching power supplies
  • DC/DC converters
  • Motor controllers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL74422ARHF/PROTOActiveAvailableIn StockContactCFP16#TrayNot ApplicableEMExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL74422ARHQFActiveN/AIn StockContactCFP16#TrayNot ApplicableClass Q5962F0152101QXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL74422ARHVFActiveN/AIn StockContactCFP16#TrayNot ApplicableClass V5962F0152101VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL74422ARHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass V5962F0152101V9ANo100-55 to +125°C34371