メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Electrically screened to DLA SMD 5962-07215
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
  • Total dose: 3 x 105 rad(Si)
  • SEL/SEB: Immune
  • Input offset voltage (VIO): 8mV (max)
  • Input bias current (IBIAS): 1000nA (max)
  • Input offset current (IIO): 150nA (max)
  • Saturation voltage at ISINK = 3.2mA (VSAT): 0.65V (max)
  • Saturation voltage at ISINK = 25mA (VSAT): 1.8V (max)
  • Response time (tPD): 160ns (max)

説明

The ISL7119RH, ISL7119EH are radiation hardened, high speed, dual voltage comparators fabricated on a single monolithic chip. They are designed to operate over a wide dual supply voltage range as well as a single 5V logic supply and ground. The open collector output stage facilitates interfacing with a variety of logic devices and has the ability to drive relays and lamps at output currents up to 25mA. The ISL7119RH, ISL7119EH are fabricated on our dielectrically isolated Radiation Hardened Silicon Gate (RSG) process, which provides immunity to Single Event Latch-Up (SEL) and highly reliable performance in the natural space environment.

パラメータ

属性値
RatingSpace
Comparator TypeSingle or Dual
Input Offset Voltage Vio (Max) (mV (±))8
Response Time (max) (ns)185
Supply Voltage (min) (V)5 - 5
Supply Voltage (max) (V)15 - 15
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP6.5 x 6.5 x 0.00101.3
DIE———

アプリケーション

  • Window Detector
  • Level Shifter
  • Relay Driver
  • Lamp Driver
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL7119RHF/PROTOActiveAvailableOut of StockCFP10#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL7119RHQFActiveN/AOut of StockCFP10#TrayNot Applicable5962F0721501QXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL7119RHVFActiveN/AIn StockCFP10#TrayNot Applicable5962F0721501VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL7119RHVXActiveN/AOut of StockDIENo100-55 to +125°C34371
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。