メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Complete triple programmable laser diode driver
  • 800mA maximum output current per channel
  • 1200mA peak output current per channel
  • Ganging of multiple channels as well as multiple chips can be done to meet the highest current demands
  • ISL58303 has all N-MOS output channels (IOUT1, IOUT2 and IOUT3) for common anode laser diode configurations
  • Independent output channel enable
  • Programmable threshold DACs and color DACs for each channel
  • Supports High Frequency Modulation (HFM) that switches all 3 outputs in unison producing pulse widths of less than 1ns.
  • Fast SPI serial interface
  • Space saving package: 24 Ld 4mmx4mm TQFN

説明

The ISL58303 is a high-speed triple output laser diode driver designed to support color field sequential laser light source Pico projection modules. Outputs can be ganged together to achieve peak total current greater than 3. 6A. Output channels are designed with independent programmable bias and threshold adjustment to support a wide range of laser diode manufacturers. The ISL58303 offers exceptional power efficiency and a high degree of system integration allowing a compact and cost effective system design. To assist with reduction of laser speckle, this laser diode driver has a high frequency modulation input to modulate laser pulses. This can be used to achieve outputs pulses of less than 1ns. Interface to the system is accomplished via a high-speed serial bus that is made up of SEN, SCLK and SDIO. Initialization of internal registers after power-on reset, operational setup and laser intensity data for each output channel are communicated through this bus. For laser operational safety, a hardware enable signal (CE) is ANDed with an internal register bit. Both have to be asserted to enable the device. This prevents an accidental fault causing an unwanted laser output.

パラメータ

属性
Internal OscillatorNo
Power-DownNo
Parametric ApplicationsRGB Color Field Sequential Laser Projection System, Hand Held Projector, Smart Phone
Qualification LevelStandard
Temp. Range (°C)0 to +70°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN4.0 x 4.0 x 0.75240.5

アプリケーション

  • RGB color field sequential laser projection system
  • Time of flight measurement systems
  • High speed/high current laser diode systems
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL58303DRTZActiveAvailableIn StockRoHS:EN
TQFN1ku | $3.8524#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIATAIWAN
ISL58303DRTZ-T13ActiveAvailableOut of StockRoHS:EN
TQFN1ku | $3.8524#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIATAIWAN
ISL58303DRTZ-T7AActiveAvailableOut of StockRoHS:EN
TQFN1ku | $4.1324#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIATAIWAN
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。