メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Rail-to-rail output: <10mV
  • Below-ground (V-) input capability to -0.5V
  • Rail-to-rail input differential voltage range for comparator applications
  • Single-supply range: 3V to 40V
  • Low current consumption: 850µA
  • Low noise voltage: 5.6nV/√Hz
  • Low noise current: 355fA/√Hz
  • Low input offset voltage: 150µV Max.
  • Superb offset voltage temperature drift: 1.2µV/°C, Max.
  • Operating temperature range: -55°C to +125°C
  • No phase reversal

説明

The ISL28118M is a single, low-power precision amplifier optimized for single-supply applications over the extended temperature range of -55°C to +125°C. This device features a common mode input voltage range extending to 0. 5V below the V- rail, a rail-to-rail differential input voltage range for use as a comparator, and rail-to-rail output voltage swing, which makes it ideal for single-supply applications where input operation at ground is important. The ISL28118M features low power, low offset voltage, and low temperature drift, making it the ideal choice for applications requiring both high DC accuracy and AC performance. The op amp is designed to operate over a single supply range of 3V to 40V or a split supply voltage range of +1. 8V/-1. 2V to ±20V. The combination of precision and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications include precision instrumentation, data acquisition, precision power supply controls, and industrial controls. The ISL28118M is offered in the 8 Ld MSOP package and operate over the extended temperature range of -55°C to +125°C.

パラメータ

属性
Channels (#)1
Temp. Range (°C)-55 to +125°C
Bandwidth (MHz)4
IBIAS (nA)-230
IS per Amp (mA)0.85
Offset Voltage (Max) (mV)0.15
Slew Rate (V/µs)1.2
Rail-to-Rail InputNo
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)3 - 40
Gain Min1
IOUT (A)0.016
Noise VN (nV/√Hz)5.6
AVOL (dB)136
CMRR (dB)118
PSRR (db)124
EnableNo
Topology [Rail 1]VFA
VS (Min) (V)3
VS (Max) (V)40
Thermal ShutdownNo
Simulation Model AvailableiSim

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MSOP3.0 x 3.0 x 0.008

アプリケーション

  • Precision instruments
  • Medical instrumentation
  • Data acquisition
  • Power supply control
  • Industrial process control
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL28118MUZActiveN/AIn StockRoHS:EN
MSOP1ku | $5.948#Tube2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-55 to +125°CMALAYSIAUSA
ISL28118MUZ-T13ActiveN/AOut of StockRoHS:EN
MSOP1ku | $5.948#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-55 to +125°CMALAYSIAUSA
ISL28118MUZ-T7ObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-55 to +125°C
ISL28118MUZ-T7AObsoleteN/AIn StockRoHS:EN
MSOP8#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-55 to +125°C
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。