メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Electrically screened to SMD # 5962-95689
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 micron radiation hardened CMOS
  • Low stand-by current: 13mA (max)
  • Operating supply range: 3.0V to 3.6V
  • Differential input voltage thresholds: ±400mV
  • CMOS output levels: VOH > 2.55V, VOL < 0.4V
  • Input fail-safe circuitry
  • High impedance inputs when disabled or powered-down
  • Radiation acceptance testing ‒ HS-26CLV32RH
    • HDR (50-300rad (Si)/s): 300krad(Si)
  • Radiation acceptance testing ‒ HS-26CLV32EH
    • HDR (50-300rad(Si)/s): 300krad(Si)
    • LDR (0.01rad(Si)/s): 50krad(Si)
  • SEL immune to LET: 100MeV•cm2 /mg
  • Full -55°C to +125°C military temperature range
  • Pb-free (RoHS compliant)

説明

The Intersil HS-26CLV32RH, HS-26CLV32EH are radiation hardened 3.3V quad differential line receivers designed for digital data transmission over balanced lines, in low voltage, RS-422 protocol applications. Radiation hardened CMOS processing assures low power consumption, high-speed, and reliable operation in the most severe radiation environments. The HS-26CLV32RH, HS-26CLV32EH have an input sensitivity of 200mV (typical) over a common-mode input voltage range of -4V to +7V. The receivers are also equipped with input fail-safe circuitry, which causes the outputs to go to a logic “1” when the inputs are open. The device has unique inputs that remain high impedance when the receiver is disabled or powered-down, maintaining signal integrity in multi-receiver applications. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed must be used when ordering.

パラメータ

属性
RatingSpace
Input High Voltage RangeVDD to 0.7 VDD
Input Low Voltage Range0 to 0.3 VDD Max
Output High Voltage (V)2.55
Output Low Voltage (V)0.4
Supply Voltage (min) (V)3 - 3
Supply Voltage (max) (V)3.6 - 3.6
Temp. Range (°C)-40 to +85°C, -55 to +125°C
TID HDR (krad(Si))300
DSEE (MeV·cm2/mg)100
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
DIE
SBDIP20.3 x 7.5 x 2.41162.5

アプリケーション

  • Line receiver for MIL-STD-1553 serial data bus
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-26CLV32RH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F9568902V9ANo100-55 to +125°C34371
HS0-26CLV32RH/SAMPLEActiveN/AOut of StockContactDIENo5-40 to +85°C34371
HS1-26CLV32RH-8ActiveN/AIn StockContactSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F9568902QECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS1-26CLV32RH-QActiveN/AIn StockContactSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F9568902VECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS1-26CLV32RH/PROTOActiveAvailableIn StockContactSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.41ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
HS9-26CLV32RH-8ActiveN/AIn StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9568902QXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-26CLV32RH-QActiveN/AIn StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9568902VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-26CLV32RH/PROTOActiveAvailableIn StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.00ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
HS9G-26CLV32RH-QActiveN/AOut of StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9568902VYCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9G-26CLV32RH/PROTOActiveAvailableIn StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.00ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371