メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • A and C speeds
  • Low input and output leakage ≤1µA (max.)
  • CMOS power levels
  • True TTL input and output compatibility: VOH = 3.3V (typ.); VOL = 0.3V (typ.)
  • High Drive outputs (-15mA IOH, 48mA IOL)
  • Meets or exceeds JEDEC standard 18 specifications
  • Power off disable outputs permit "live insertion"
  • Available in 20-pin SOIC and QSOP packages

説明

The 74FCT374T is an 8-bit register that consists of eight D-type flip-flops with a buffered common clock and buffered 3-state output control. When the output enable (OE) input is low, the eight outputs are enabled. When the OE input is high, the outputs are in the high-impedance state. The 74FCT374T operates at -40 °C to +85 °C. For the Mil version, see 54FCT374T.

パラメータ

属性値
FunctionRegister
Pkg. CodePSG20
Temp. Range (°C)-40 to 85°C
Bus Width (bits)8
Core Voltage (V)5
Speed GradeC

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC12.8 x 7.6 x 2.34201.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74FCT374CTSOGActiveAvailableIn StockSOIC1ku | $0.7420#CYesTube1TAIWANTAIWAN
74FCT374ATQGObsoleteN/AIn StockQSOP20#CYesTube1
74FCT374ATQG8ObsoleteN/AOut of StockQSOP20#CYesReel1
74FCT374ATSOGObsoleteN/AIn StockSOIC20#CYesTube1
74FCT374ATSOG8ObsoleteN/AOut of StockSOIC20#CYesReel1
74FCT374CTQGObsoleteN/AIn StockQSOP20#CYesTube1
74FCT374CTQG8ObsoleteN/AOut of StockQSOP20#CYesReel1
74FCT374CTSOG8ObsoleteN/AIn StockSOIC20#CYesReel1