メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • A and C speeds
  • Typical tSK(o) (output skew) < 250ps
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, normal range, or VCC = 2.7V to 3.6V, extended range
  • CMOS power levels (0.4µW typ. static)
  • Rail-to-rail output swing for increased noise margin
  • Low ground bounce (0.3V typ.)
  • Inputs (except I/O) can be driven by 3.3V or 5V components
  • Available in 48-pin SSOP and TSSOP packages

説明

The 74FCT163374 16-bit high-speed, low-power edge-triggered D-type register is ideal for use as buffer registers for data synchronization and storage. The Output Enable (xOE) and clock (xCLK) controls are organized to operate each device as two 8-bit or one 16-bit register with a common clock. The inputs of 74FCT163374 can be driven from either 3.3V or 5V devices which allows for the use as translators in a mixed 3.3V/ 5V supply system. The 74FCT163374 operates at -40 °C to +85 °C.

パラメータ

属性値
FunctionRegister
Pkg. CodePAG48
Temp. Range (°C)-40 to 85°C
Bus Width (bits)16
Core Voltage (V)3.3
Output Type3-state
Speed GradeC

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP12.5 x 6.1 x 1.0480.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74FCT163374CPAGActiveAvailableIn StockTSSOP1ku | $1.448#CYesTube1TAIWANTAIWAN
74FCT163374CPAG8ActiveN/AIn StockTSSOP1ku | $1.448#CYesReel1TAIWANTAIWAN
74FCT163374APAGObsoleteN/AIn StockTSSOP48#CYesTube1
74FCT163374APAG8ObsoleteN/AOut of StockTSSOP48#CYesReel1
74FCT163374APVGObsoleteN/AIn StockSSOP48#CYesTube1
74FCT163374APVG8ObsoleteN/AOut of StockSSOP48#CYesReel1
74FCT163374CPVGObsoleteN/AIn StockSSOP48#CYesTube1
74FCT163374CPVG8ObsoleteN/AOut of StockSSOP48#CYesReel1