メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 5Ω A/B bidirectional bus switch
  • Isolation under power-off conditions
  • Overvoltage tolerant
  • Latch-up performance exceeds 100mA
  • VCC = 2.3V to 3.6V, normal range
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Available in 24-pin QSOP and TSSOP packages

説明

The 74CBTLV3384 is a 10-bit high-speed bus switch with low on-state resistance of the switch allowing connections to be made with minimal propagation delay. The device is organized as dual 5-bit bus switches with separate Output Enable (OE) inputs to allow use as two 5-bit bus switches or one 10-bit bus switch. The 74CBTLV3384 operates at -40 °C to +85 °C.

パラメータ

属性値
FunctionBus Switch
Pkg. CodePCG24, PGG24
Temp. Range (°C)-40 to 85°C
Bus Width (bits)10
Core Voltage (V)3.3
On Resistance (Ω)5
Speed GradeStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QSOP8.7 x 3.8 x 1.47240.64
TSSOP7.8 x 4.4 x 1.0240.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74CBTLV3384PGGActiveAvailableIn StockTSSOP1ku | $0.9124#CYesTube1TAIWANTAIWAN, USA
74CBTLV3384PGG8ActiveN/AOut of StockTSSOP1ku | $0.9124#CYesReel1TAIWANTAIWAN, USA
74CBTLV3384QG8ActiveN/AIn StockQSOP1ku | $0.7424#CYesReel1MALAYSIATAIWAN, USA
74CBTLV3384QGObsoleteN/AIn StockQSOP24#CYesTube1