メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Functionally compatible with the 72V255/65/75/85 SuperSync FIFOs
  • Up to 166MHz operation of the clocks
  • User-selectable asynchronous read and/or write ports (BGA only)
  • User-selectable input and output port bus sizing
  • Pin-to-pin compatible with the higher density 72V2x3/72V21x3 devices
  • 5V tolerant inputs
  • Auto power-down minimizes standby power consumption
  • Master Reset clears the entire FIFO
  • Partial Reset clears the data, but retains programmable settings
  • Easily expandable in depth and width
  • JTAG port, provided for Boundary Scan function (BGA only)
  • Independent Read and Write clocks
  • Available in 80-pin TQFP or 100-pin BGA packages
  • Industrial temperature range (–40 °C to +85 °C) is available

説明

The 72V283 64K x 9/32K x 18 SuperSync II FIFO memory has flexible x9/x18 bus-matching on both read and write ports. The variable clock cycle counting delay associated with the latency period found on previous SuperSync devices has been eliminated. SuperSync II FIFOs are appropriate for network, video, telecommunications, data communications, and other applications that need to buffer large amounts of data and match buses of unequal sizes.

パラメータ

属性値
Core Voltage (V)3.3
Bus Width (bits)18
Density (Kb)512
Pkg. CodePNG80
InterfaceSynchronous
I/O Type3.3 V LVTTL
I/O Frequency (MHz)133 - 133
Organization32K x 18, 64K x 9
Temp. Range (°C)-40 to 85°C
ArchitectureUni-directional

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP14.0 x 14.0 x 1.4800.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
72V283L7-5PFGIActiveAvailableIn StockTQFP1ku | $63.5580#IYesTray3PHILIPPINESTAIWAN, USA
72V283L7-5PFGI8ActiveN/AOut of StockTQFP1ku | $63.5580#IYesReel3PHILIPPINESTAIWAN, USA
72V283L10PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V283L10PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
72V283L10PFIObsoleteN/AOut of StockTQFP80#INoTray3
72V283L10PFI8ObsoleteN/AOut of StockTQFP80#INoReel3
72V283L15PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V283L15PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
72V283L6BCObsoleteN/AOut of StockCABGA100#CNoTray3
72V283L6BCGObsoleteN/AOut of StockCABGA100#CYesTray3
72V283L6PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V283L6PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
72V283L7-5BCObsoleteN/AOut of StockCABGA100#CNoTray3
72V283L7-5BCIObsoleteN/AOut of StockCABGA100#INoTray3
72V283L7-5PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V283L7-5PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
72V283L7-5PFIObsoleteN/AOut of StockTQFP80#INoTray3