メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
代替製品
5P49V6965 - VersaClock® 6Eプログラマブルクロックジェネレータ
  • Notes:Pin-pin compatible with additional functionality and design margin

特長

  • 4 differential outputs LVPECL, LVDS, HCSL - or 8 LVCMOS outputs
  • In-system programmable with 4 independent output frequencies
  • Up to 350MHz input/output frequencies
  • Also supports crystal input
  • Stores 4 different configurations in OTP non-volatile memory
  • < 100mW core power (at 3.3V)
  • < 0.7ps RMS phase jitter (typ.)
  • Meets PCIe® Gen 1/2/3, USB 3.0, 1/10 GbE clock requirements
  • 1.8V/2.5V/V3.3V core and output voltages
  • 4mm x 4mm 24-lead VFQFPN
  • -40 °C to +85 °C operating temperature range
  • Supported by the Timing Commander™ software tool

説明

The 5P49V5901 is a low-power programmable clock generator with best-in-class jitter performance and design flexibility with universal outputs capable of generating any output frequency. The 5P49V5901 is intended for high-performance consumer, networking, industrial, computing, and data communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using the I2C interface. This is Renesas' fifth generation of programmable clock technology (VersaClock® 5). The frequencies are generated from a single reference clock or crystal input. A glitchless manual switchover function allows one of the redundant clock inputs to be selected during normal operation.

Two select pins allow up to four different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The different selections may be used for different operating modes (full function, partial function, and partial power-down), regional standards (US, Japan, Europe), or system production margin testing. The device may be configured to use one of two I2C addresses to allow multiple devices to be used in a system.

パラメータ

属性値
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Outputs (#)5
Output TypeLVCMOS, LVPECL, HCSL, LVDS
Output Freq Range (MHz)1 - 350
Input Freq (MHz)1 - 350
Inputs (#)2
Input TypeCrystal, LVCMOS, LVPECL, LVDS, HCSL
Output Banks (#)4
Core Voltage (V)1.8V, 2.5V, 3.3V
Output Voltage (V)1.8V, 2.5V, 3.3V
Product CategoryVersaClock 5, Low Jitter Clocks (<700 fs RMS), General Purpose Clocks, Programmable Clocks
Selection Criteria<700 fs RM

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

アプリケーション

  • Ethernet switches/routers
  • PCI Express 1.0/2.0/3.0
  • Broadcast video/audio timing
  • Multi-function printers
  • Processor and FPGA clocking
  • Any-frequency clock conversion
  • MSAN/DSLAM/PON
  • Fiber Channel, SAN
  • Telecom line cards
  • 1 GbE and 10 GbE
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5P49V5901B000NLGI8ActiveN/AIn StockVFQFPN1ku | $4.7324#Reel12500#0Yese3 Sn-40 to 85°CTAIWANSINGAPORE
5P49V5901A000NLGINRNDAvailableOut of StockVFQFPN24#Tray10490#Yese3 Sn-40 to 85°C
5P49V5901A000NLGI8NRNDN/AOut of StockVFQFPN24#Reel12500#0Yese3 Sn-40 to 85°C
5P49V5901B000NLGINRNDAvailableIn StockVFQFPN1ku | $4.7324#Tray10490#Yese3 Sn-40 to 85°CTAIWANSINGAPORE

Renesas Boards & Kits