概要
The RX600 Motor Control Evaluation Kit (YMCRPRX62T) features the RX62T motor control feature set and allows you to debug using test point and the E1 debugger and connect to a user-supplied inverter. You can evaluate speed and position regulation and responsiveness to load, and the kit is suitable for BLDC/PMSM motors.
特長
- 24V/4 Pole Motor with Encoder and Hall Sensor
- RX62T MCU and RJK0656DPB MOSFETs
- Power Supply and Cables
- CD ROM
- Application Notes & Sample Code
- Schematics and BOM
- Quick Start Guide and User Manuals
- GUI for Parameter Tracking
- e² studio IDE and RX Compiler (evaluation copy)
- Algorithms
- 3-shunt sensor-less vector control algorithm (internal and external PGAs)
- 1-shunt sensor-less vector control algorithm (internal and external PGAs)
- Position control algorithm using encoder
サンプル&ご購入
YMCRPRX62T
廃止品| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |