概要
説明
The RH850/P1X-C 100-pin Piggyback Board supports all devices of the RH850/P1L-C series in a 100-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.
特長
- Can be used with all mainboards of the RH850 evaluation platform
- Socket for mounting the MCU
- MCU is not included and needs to be ordered separately
- Three banana jacks (4mm, 2x red, 1x black) for the supply of 3.3V device voltage and 1.2V core voltage
- The option to supply the core voltage from the onboard voltage regulator is also supported
- General-purpose signal LEDs (8x yellow)
- Reset circuit/switch
- Jumpers for device mode selection.
- 14-pin debug connector for Renesas or 3rd-party emulator connectivity
- Offering LPD (4-pin) and JTAG debug connection support
- Offering serial flash programming support for the RH850 on-chip flash memory
- Each pin of the device is accessible via a 2.54mm pitch connector (single row)
- External clock circuit with an exchangeable 16MHz crystal resonator
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェア/ツール
| Software title
|
Software type
|
会社名
|
|---|---|---|
| 統合開発環境 CS+ ルネサス統合開発環境 [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+でRL78/G23、RXスマート・コンフィグレータを使用するには、別途インストールする必要があります。スマート・コンフィグレータの製品ページから、RL78/G23用、RX用のスマート・コンフィグレータをダウンロードしてください)
|
IDE and Coding Tool | ルネサス |
| Renesas Flash Programmer (Programming GUI) フラッシュメモリ用書き込みソフト [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, パワーマネージメント, Renesas USB Power Deliveryファミリ, モータドライバ/アクチュエータドライバIC, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | ルネサス |
|
2件
|
||
関連ボード&キット
ボード&キット
RH850 Generation 1 Base-Mainboard of RH850 Evaluation System
The RH850 Generation 1 Base-Mainboard provides communication interfaces to the RH850 Piggyback boards. The modular RH850 Evaluation System, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.
RH850 Generation 1 Network Mainboard of RH850 Evaluation System
The RH850 Generation 1 Network Mainboard offers additional communication interfaces compared to the RH850 Generation 1 Base Mainboard. The modular RH850 Evaluation System, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit... 続きを読む
RH850 Generation 2 Mainboard of RH850 Evaluation System
The RH850 Generation 2 Mainboard provides communication interfaces to the RH850 Piggyback boards. The modular RH850 Evaluation System, comprising mainboards and piggyback boards, serves as a platform for evaluating the features and performance of Renesas' 32-bit RH850 microcontrollers.
RH850 MCUs Mainboard Evaluation System
The RH850 MCUs Mainboard Evaluation System provides communication interfaces to the RH850 MCU piggyback boards, offering compatibility across the entire RH850 MCU line for scalable development. The modular evaluation system consists of mainboards and piggyback boards, allowing users to evaluate... 続きを読む
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| Y-RH850-P1XC-100PIN-PB-T1-V1 | Active | In Stock | N/A | No | 3A991.a.2 | 8471.50.0150 |