概要
説明
The Ethernet Extension Board for 10BASE-T1S (single pair Ethernet) can be used with the mainboard Y-COMMON-MB-T1-V1 of the common RH850 / R-Car MCU Evaluation Platform. Two Ethernet PHY transceivers in compatible SOP8- (5mm x 6mm) or (H)VSON8- (3mm x 3mm) 8-pin packages must be mounted by the user. Please take care that the used MCU series piggyback board supports 10Base-T1S.
特長
- Ethernet extension board without 10BASE-T1S PHY transceiver for single pair Ethernet
アプリケーション
設計・開発
ニュース&ブログ
サポート
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.