概要
VERSALDEMO1Zは、Xilinxとの協業により設計された電源リファレンスボードで、適応型エンジン、AIエンジン、スカラーエンジン、および外部DDRメモリなどを含む、Xilinx製「Versal ACAP」のためのフル電源レールを提供します。このリファレンスボードは、素早く設計するための実証済みターンキーリファレンスであり、電源テストを迅速・簡単に行うための評価プラットフォームとして機能します。
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.
サンプル&ご購入
VERSALDEMO1Z
廃止品| Pb (Lead) Free: | Yes |