概要
The SLG59M1563V evaluation board evaluates the SLG59M1563V GreenFET single N-channel reverse-blocking load switch, enabling validation of its switching performance and reverse-current protection functionality. Dedicated sense test points are provided for accurate RDS(on) characterization during device testing. These test points are intended for evaluation purposes only and are not designed to carry high currents.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
使用製品
ロードスイッチ
SLG59M1563V アクティブ
5.5V, 22.5mΩ, 2.5A Load Switch with Power Good Output and Reverse Current Blocking
サンプル&ご購入