概要
The RTKA223011DE0020BU evaluation board is a high-voltage buck converter that demonstrates a low-cost, high-performance, non-isolated AC/DC conversion solution. It operates from a universal input of 85VAC to 265VAC and has a 12V output capable of up to 300mA of output current. The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection. It is a single-sided PCB with half-wave input rectification. The RTKA223011DE0020BU comes with an RAA223011 in a 7‑ld SOIC package.
特長
- Universal input
- Single-side PCB with low cost external components
- Standby power less than 8mW
- No audible noise
サンプル&ご購入
RTKA223011DE0020BU
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $69.00参考価格