概要
The RAA223011 evaluation board (RTKA223011DE0010BU) is a high voltage buck converter that is designed to demonstrate a low-cost high-performance non-isolated AC/DC conversion from a universal input of 85VAC to 265VAC, to a 12V output with the output current up to 300mA. The RTKA223011DE0010BU has built-in overcurrent, short-circuit, input brownout, and over-temperature protection. The board is designed on a single-sided PCB with half-wave input rectification. RTKA223011DE0010BU comes with an RAA223011 in an 8-ld SOIC package.
特長
- Universal input
- Single-side PCB with low cost external components
- EMI compliance for EN 55022/CISPR 22
- Standby power less than 10mW
- No audible noise
サンプル&ご購入
RTKA223011DE0010BU
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $69.00参考価格