概要
The RAA215300 socket board is used to program or update the internal nonvolatile memory (NVM) based on the system requirements. After the NVM is updated, it can be mounted on the target system for system verification.
For more information or to request documentation, please contact your local Renesas sales representative.
特長
- Supports RAA215300 NVM programming
- Include USB-to-I2C dongle and GUI to program the RAA215300 registers
- Complete schematic, layout, user guides, and bill of materials (BOM) list
サンプル&ご購入
RTKA215300E00000BU
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $579.00参考価格