概要
The RAA215300 evaluation platform demonstrates the features and the performance of the RAA215300 high-performance, low-cost 9-channel PMIC designed for 32-bit and 64-bit MCU and MPU applications. The USB to I2C dongle and GUI support the programming of the RAA215300 PMIC.
For more information or to request documentation, please contact your local Renesas sales representative.
特長
- Supports all RAA215300 features
- Built-in connectors with Kelvin sense for efficiency measurements
- Built-in load transient test circuitries
- Supports nonvolatile memory (NVM) programming
- Include USB to I2C dongle and GUI to program the RAA215300 registers
- Complete schematic, layout, user guides, and bill of materials (BOM) list
サンプル&ご購入
RTKA215300DE0000BU
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $579.00参考価格