概要
説明
The RTKA211605DR0000BU board is designed to demonstrate and quickly evaluate the RAA211605, a DC/DC step-down regulator with 450kHz switching frequency.
The RAA211605 supports a wide input voltage range (from 4.5V to 60V) and adjustable output voltage. It can deliver up to 0.5A continuous output current with premium load regulation and line regulation performance.
特長
- Simple and flexible design
- 4.5V to 60V VIN range
- Convenient power conversion
- Input voltage (VIN): 4.5V to 60V
- Output voltage (VOUT): 3.3V
- Max. output current: 0.5A
アプリケーション
- Power meters
- Battery powered devices
- Distributed power systems
- Handheld power tools
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| RTKA211605DR0000BU | Active | Out of Stock | Available | Yes | EAR99 | 8473.30.1180 |