概要
説明
The RTKA211412DE0000BU board demonstrates and quickly evaluates the RAA211412, a DC/DC step-down regulator with 630kHz switching frequency. The evaluation board implements a complete buck regulator using the RAA211412. The output voltage is set to 3.3V by default but can be adjusted by changing the resistor values in the feedback network.
特長
- Simple and flexible design
- Wide input voltage range: 5.8V to 45V
- Adjustable output voltage
- Convenient power conversion
- Input voltage (VIN): 5.8V to 45V
- Output voltage (VOUT): 3.3V
- Maximum output current: 1A
- 630kHz switching frequency
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| RTKA211412DE0000BU | Active | In Stock | 1u | $44.45 | Available | Yes | EAR99 | 8473.30.1180 |