メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

This is the evaluation kit for the RC32508A jitter attenuator and clock generator.  The board comes populated with an RC32508A device.

特長

  • Can be configured as clock generator or jitter attenuator/synchronizer
  • Low power, less than 0.8W typical
  • Low jitter, less than 50fs-RMS
  • Compliant with ITU-T G.8262 & G.8262.1 option 1 and 2 for synchronous Ethernet Equipment Clock (EEC/eEEC) without degrading output jitter
  • Jitter attenuation with programmable loop bandwidth from 0.1Hz to 12kHz
  • Up to 2 independent frequency domains and 8 integer output dividers
  • Each frequency domain can be slaved with DPLL or free-run
  • DPLL can be configured as DCO
  • LVCMOS, AC-LVPECL, AC-LVDS, HCSL, AC-CML output modes supported with programmable output swing
  • Up to 2single ended or 1differential clock inputs, 1 crystal/XO/TCXO/OCXO input
  • Supports 1MHz I2C, 400kHz SMBus or 50MHz SPI serial port
  • Internal non-volatile memory (up to 8 different configurations) provides default device settings on power-up.
  • 1.8V core and output operation
  • -40°C to +85°C industrial temperature operation

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)RoHS CompliantChina RoHS Compliant
RC32508A-EVKActiveIn Stock1u | $400AvailableNoEAR998473.30.1180NoNo

ビデオ&トレーニング