概要
説明
The USB to AVSBus Adapter (often referred to as a "dongle") is used to connect a demonstration board with an AVSBus interface to a PC. The USB to AVSBus adapter is powered from the USB output of the host PC. The USB interface utilizes the USB Mini format, and the output uses a standard 2-row, 6-pin header on 0.100-inch centers. The AVSBus command set is accessed by using the PowerNavigator™ evaluation software from a PC running Microsoft Windows.
The USB to AVSBus adapter can be used to communicate with Renesas' AVSBus-enabled devices at clock rates from 5MHz to 50MHz and at VDDIO voltage levels from 1V to 3.3V. The VDDIO voltage is generated within the USB to AVSBus adapter. The USB to AVSBus adapter can also store up to 100 instructions for continuous multi-command testing purposes.
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISLAVSEVAL1Z | Active | In Stock | 1u | $126.5 | Available | Yes | EAR99 | 8473.30.1180 |