概要
The ISL97519IUZEVALZ evaluation board is used to evaluate the ISL97519A step-up voltage regulator that operates with high frequency and high efficiency. It is designed to deliver over 90% efficiency and provides a dip switch that allows users to select either a 600kHz or 1.2MHz switching frequency.
The ISL97519A is a high-frequency, high-efficiency step-up voltage regulator operated in constant frequency PWM mode. With an internal 2.0A, 200mΩ MOSFET, it can deliver up to 1A output current at over 90% efficiency. Two selectable frequencies, 600kHz and 1.2MHz, allow trade-offs between smaller components and faster transient response. An external compensation pin gives the user greater flexibility in setting frequency compensation, allowing the use of low-ESR ceramic output capacitors.
特長
- Input voltage: 2.3V to 5.5V
- Proven evaluation board layout
- Pb-free (RoHS compliant)
アプリケーション
民生機器全般サンプル&ご購入
ISL97519IUZEVALZ
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |