メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

概要

説明

The ISL91127IRA-EVZ platform allows for quick evaluation of the high-performance features of the ISL91127IR buck-boost regulator.

The ISL91127IR is a high-current buck-boost switching regulator for systems using new battery chemistries in a 20 Ld, 0.5mm pitch QFN (4mm x 4mm) package. It uses Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.

特長

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable mode (auto PFM/forced PWM)
  • Connectors, test points and jumpers for easy probing
  • Resistor programmable output voltage on the ISL91127IRA-EVZ

アプリケーション

ドキュメント

設計・開発

関連ボード&キット

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL91127IRA-EVZActiveIn Stock1u | $80.5AvailableYesEAR998473.30.1180