概要
説明
The ISL91127IIN-EVZ, ISL91127II2A-EVZ and ISL91127IIA-EVZ platforms allow quick evaluation of the high-performance features of the ISL91127 buck-boost regulator series. The ISL91127IIA-EVZ evaluates the ISL91127IIAZ with resistor programmable output voltage.
The ISL91127 is a high-current buck-boost switching regulator for systems using new battery chemistries in a 20 bump, 0.4mm pitch WLCSP (2.15mmx1.74mm) package. It uses Intersil’s proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.
特長
- Small, compact design
- Jumper selectable EN (enabled/disabled)
- Jumper selectable mode (auto PFM/forced PWM)
- Connectors, test points and jumpers for easy probing
- Resistor programmable output voltage on the ISL91127IIA-EVZ
- Fixed 3.3V output voltage on the ISL91127IIN-EVZ
- Fixed 3.5V output voltage on the ISL91127II2A-EVZ
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL91127IIA-EVZ | Active | Out of Stock | 1u | $58.65 | Available | Yes | EAR99 | 8473.30.1180 |