概要
The ISL854102DEMO3Z board uses the ISL854102 in an isolated buck-boost configuration. The board demonstrates an inverted primary output and a non-inverted secondary output. The board is configured for 5.5V to 40V input voltage range. The primary output is -5V capable of 500mA, and the +5V secondary output is capable of 500mA.
特長
- Wide input voltage range of 3.5V to 40V
- Synchronous operation for high efficiency
- Integrated high-side and low-side NMOS devices
- Internal fixed (500kHz) or adjustable (300kHz to 2MHz) switching frequency
- Continuous output current up to 0.5A at primary output and 0.5A at secondary output
- Internal or external soft-start
- Minimal external components required
- Power-good and enable functions available
サンプル&ご購入
ISL854102DEMO3Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $74.67参考価格