メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL85403EVAL2Z board allows for quick evaluation of the ISL85403 synchronous buck or boost-buck controller in the non-inverting buck-boost configuration. It is a cost effective solution for the low-power, wide input voltage range point-of-load (POL) application where both stepping up and stepping down voltage capabilities are required.

特長

  • Input voltage (VIN): 8V to 40V
  • Output voltage (VOUT): 12.0V
  • Max output current (IOUT_MAX): 1A
  • Switching frequency: 500kHz
  • Output ripple: 360mV at 1A load

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL85403EVAL2ZActiveOut of Stock1u | $54.67AvailableYesEAR998473.30.1180