メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL85033EVAL2Z evaluation kit is used to demonstrate the performance of the ISL85033 switching regulator IC. An input range of 4.5V to 28V and 3A output per channel (connect in parallel to 6A) allow the ISL85033 to meet a wide variety of point-of-load (POL) requirements.

The ISL85033 is offered in a 4mm x 4mm 28 Ld TQFN package with a 1mm maximum height. The complete converter occupies 6.25cm2 area.

特長

  • Wide input voltage range from 4.5V to 28V
  • Adjustable output voltage with continuous output current up to 3A per channel
  • Current mode control
  • Adjustable switching frequency from 300kHz to 2MHz
  • Independent power-good detection
  • Selectable in-phase or out-of-phase PWMs switching operation
  • Independent, sequential, ratiometric, or absolute tracking between outputs
  • Internal 2ms soft-start time
  • Overcurrent and hiccup mode short circuit protection, thermal overload protection, UVLO
  • Boot undervoltage detection
  • Channels are out-of-phase, reducing voltage ripple and component size

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL85033EVAL2ZActiveOut of Stock1u | $51.75AvailableYesEAR998473.30.1180