概要
説明
The ISL85005EVAL1Z platform allows for a quick evaluation of the high-performance features of the ISL85005 buck regulator.
The ISL85005 is a 4.5V to 18V input, 5A synchronous buck regulator for applications with an input voltage from multi-cell batteries or regulated 5V and 12V power rails. This device also provides an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.
The ISL850xx sync buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.
特長
- Switch selectable EN (enabled/disabled)
- Jumper selectable MODE (DEM/Forced CCM)
- Internal and external compensation options
- Frequency synchronization option
- Connectors and test points for easy probing
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL85005EVAL1Z | Active | In Stock | 1u | $74.67 | Available | Yes | EAR99 | 8473.30.1180 |
ビデオ&トレーニング
Find out how Intersil's high efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails in industrial and infrastructure applications.