メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

概要

説明

The ISL85003ADEMO1Z demonstration board is intended for use in point-of-load applications sourcing from 4.5V to 18V. The board is used to demonstrate the performance of the ISL85003A high-efficiency synchronous buck regulators. The ISL85003A is offered in a 4mm x 3mm dual flat no lead (DFN) package.

The ISL850xx sync buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.

特長

  • Input voltage range 4.5V to 18V
  • Current mode control
    • DCM/PWM
    • Internal or external compensation options
    • 500kHz switching frequency option
  • Adjustable soft-start time
  • Continuous output current up to 3A
  • Minimal external components required

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL85003ADEMO1ZActiveIn Stock1u | $30.67AvailableYesEAR998473.30.1180

ビデオ&トレーニング