メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL8130EVAL2Z evaluation board provides simple, voltage mode control with fast transient response and is used to evaluate the performance of the ISL8130 universal pulse-width modulation (PWM) controller. The 0.6V internal reference as well as external reference can be selected via the REFIN pin. The ISL8130 is offered in a space saving 4mm x 4mm QFN package and an easy-to-use 20 Ld QSOP package.

特長

  • Universal controller for multiple DC/DC converters
  • Wide input range
    • 4.5V to 5.5V
    • 5.5V to 28V
  • Programmable soft-start
  • Supports pre-biased load applications
  • Resistor-selectable switching frequency
    • 100kHz to 1.4MHz
  • Fast transient response
    • High-bandwidth error amplifier
  • Extensive circuit protection functions
    • Overvoltage, overcurrent, shutdown
  • Pb-free (RoHS compliant)

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL8130EVAL2ZLast Time BuyOut of Stock1u | $59N/AYesEAR998473.30.1180