概要
The ISL8130EVAL2Z evaluation board provides simple, voltage mode control with fast transient response and is used to evaluate the performance of the ISL8130 universal pulse-width modulation (PWM) controller. The 0.6V internal reference as well as external reference can be selected via the REFIN pin. The ISL8130 is offered in a space saving 4mm x 4mm QFN package and an easy-to-use 20 Ld QSOP package.
特長
- Universal controller for multiple DC/DC converters
- Wide input range
- 4.5V to 5.5V
- 5.5V to 28V
- Programmable soft-start
- Supports pre-biased load applications
- Resistor-selectable switching frequency
- 100kHz to 1.4MHz
- Fast transient response
- High-bandwidth error amplifier
- Extensive circuit protection functions
- Overvoltage, overcurrent, shutdown
- Pb-free (RoHS compliant)
サンプル&ご購入
ISL8130EVAL2Z
廃止品| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $59.00参考価格