メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL8117A-LDEMO2Z buck-boost demonstration board features the ISL8117A PWM controller. The board is configured for 6.5V to 42V input voltage range, with a 12V output capable of 3A. This demo board is optimized for small form factor, using the QFN version of ISL8117A.

特長

  • Wide input range: 4.5V to 60V
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/CCM operation
  • Supports prebias output with SR soft-start
  • External frequency sync
  • PGOOD indicator
  • OCP, OVP, OTP, UVP protection
  • Back biased from output to improve efficiency
  • Small and compact designs

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL8117A-LDEMO2ZActiveOut of Stock1u | $100AvailableYesEAR998473.30.1180

ビデオ&トレーニング