概要
説明
The ISL8107EVAL2Z evaluation board is used to evaluate the performance of the ISL8107 pulse width modulation (PWM) controller.
The ISL8107 is a single-phase, non-synchronous buck controller with an integrated high-side MOSFET driver. The controller operates from an input voltage range of 9V to 75V. The internal 1.192V reference voltage has a tolerance of ±1% over the industrial temperature range. The PWM controller drives an external high-side N-Channel MOSFET in a non-synchronous buck converter topology. Additionally, the ISL8107 features input voltage feed-forward compensation and overcurrent protection.
特長
- Input voltage: 18V to 75V
- Output voltage: 12V
- Typical output voltage ripple: 30mV
- Continuous load current max: 5A
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL8107EVAL2Z | Last Time Buy | Out of Stock | 1u | $58.3 | N/A | Yes | EAR99 | 8473.30.1180 |