メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL8088EVAL2Z evaluation board is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.75V to 5.5V. This evaluation board is used to demonstrate the performance of the ISL8088 low quiescent current mode converter.

特長

  • Dual 800mA high-efficiency synchronous buck regulator with up to 97% efficiency
  • 800mA guaranteed output current per channel
  • Power-good (PG) output with 1ms delay
  • 2.75V to 5.5V supply voltage
  • 3% output accuracy over temperature/load/line
  • Start-up with pre-biased output
  • Internal digital soft-start - 2ms
  • Soft-stop output discharge during disabled
  • 30µA quiescent supply current in PFM mode
  • Selectable forced PWM mode and PFM mode
  • External synchronization up to 4MHz
  • Typical 6.5µA logic controlled shutdown current
  • 100% maximum duty cycle for lowest dropout
  • Internal current mode compensation
  • Peak current limiting
  • Over-temperature protection
  • Independent enable
  • Small form factor

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL8088EVAL2ZActiveOut of Stock1u | $33.35AvailableYesEAR998473.30.1180