概要
The ISL8023EVAL3Z kit is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. This simple smallest factor evaluation board is used to quickly and easily demonstrate the performance of the ISL8023 low quiescent, high-efficiency synchronous buck regulators.
特長
- High-efficiency synchronous buck regulator with up to 95% efficiency
- 0.8% reference accuracy over temperature/load/line
- Start-up with pre-biased output
- 1ms or adjustable internal soft-start
- Soft-stop output discharge during disabled
- Adjustable frequency from 500kHz to 4MHz and default at 2MHz
- External synchronization up to 4MHz
- Negative OC protection
サンプル&ご購入
ISL8023EVAL3Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $68.00参考価格