概要
The ISL73041SEHEV1Z evaluation board evaluates the performance of the radiation hardened ISL73041SEH 12V half-bridge GaN FET driver in an open-loop buck configuration. The board includes the GaN FET half-bridge driver, Renesas GaN FETs, and a buck converter power stage inductor and output capacitors.
For more information about the ISL73041SEH, refer to the ISL73041SEH datasheet.
特長
- 4.75V to 13.2V VDD power supply range
- 300kHz to 1MHz PWM frequency range (external component limited)
- Bridge voltage (V_BUS) range: Up to 13.2V
- 5V max recommended buck output voltage (external component limited)
- Buck output load current up to 25A
使用製品

サンプル&ご購入
ISL73041SEHEV1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |