概要
説明
The ISL71090SEH25EV1Z evaluation board is designed to measure the performance of the radiation hardened, ultra-low noise, high-precision ISL71090SEH25 voltage reference. The reference has a wide input voltage range from 4V to 30V and an initial accuracy of 0.05%. Its ultra-low voltage noise (2μVP-P in the 0.1Hz to 10Hz range, a maximum output voltage temperature coefficient of 10ppm/°C, and excellent radiation performance make the ISL71090SEH ideal for space applications.
特長
- Reference output voltage: 2.5V ± 0.05%
- Accuracy over temperature and radiation: ±0.15%
- Output voltage noise: 2µVP-P Typ. (0.1Hz to 10Hz)
- Supply current: 930µA (Typ.)
- Temperature coefficient (box method): 10ppm/°C Max
- Output current capability: 20mA
- Line regulation: 8ppm/V
- Operating temperature range: -55°C to +125°C
- Radiation environment
- High dose rate: (50-300rad(Si)/s): 100krad(Si)
- Low dose rate: (0.01rad(Si)/s): 100krad(Si)
- Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate
- SET/SEL/SEB: 86MeV•cm2/mg
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| ISL71090SEH25EV1Z | Active | Out of Stock | Available | Yes | 9A515.e.1 | 8473.30.1180 |
ビデオ&トレーニング
16 of Intersil radiation-hardened ICs were onboard the December 5, 2014 maiden voyage of NASA's Orion spacecraft, also known as the uncrewed Exploration Flight Test 1. These rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications in power distribution, navigation and flight control, and in the inertial measurement unit.