メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ISL6752/54EVAL1Z is a new design based on the ISL6752EVAL1Z but with several design modifications to improve the efficiency from 90% to 95%. The control circuit has been moved off the main board onto a daughter card. Two different daughter cards are provided: one using the ISL6752 and the other using the ISL6754. Both control cards utilize the Renesas zero voltage switching (ZVS) topology. The ISL6752 daughter card features pulse by pulse current limiting, and the ISL6754 daughter card features a patented method for average current limiting that results in a brick-wall current limit profile. The ISL6752DBEVAL1Z and the ISL6754DBEVAL1Z daughter cards are also available as standalone evaluation kits.

The PCB layout of the ISL6752/54EVAL1Z has also been greatly improved over the ISL6752EVAL1Z. Even though the overall size of the board has been reduced, the copper losses have been reduced.

In addition to the ZVS function, this board also incorporates N-Channel FETs as secondary side rectifiers, also known as synchronous rectifiers (SR). Power dissipation of the secondary side rectifiers is reduced because the conduction losses of SRs are significantly less than the conduction losses of PN or Schottky diodes.

特長

  • Absolute maximum input voltage 450VDC
  • Operating input voltage 350V to 450VDCC
  • Maximum input current 2.5ADC
  • Rated output current 50ADC
  • Current limit 60A ± 5%
  • Output voltage 12V ± 5%
  • Efficiency at 100% (50A) load 95%
  • Efficiency at 20% (10A) load 92%

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 3.45 MB
PCB設計ファイル ZIP 2.45 MB
アプリケーションノート PDF 581 KB
AI生成コンテンツ: The document explains the operation and design considerations of ZVS full-bridge controllers using ISL6752 and ISL6753 ICs. It details the conduction and switching losses of MOSFETs, emphasizing the zero voltage switching of upper MOSFETs and the impact of device characteristics on efficiency. The synchronous rectifier timing setup is described, including methods to avoid cross conduction and improve efficiency. It also discusses rectifier output options, highlighting the limitations of Schottky and PN diodes and the need for voltage snubbing networks to manage voltage ringing.
アプリケーションノート PDF 1.49 MB
AI生成コンテンツ: This document details the design process using ISL6752DBEVAL1Z and ISL6754DBEVAL1Z control cards, focusing on current mode control and biasing techniques. It outlines seven key design steps including setting oscillator frequency, calculating current sensing resistor values for pulse-by-pulse current limit, and slope compensation. The analysis applies to both evaluation boards with component parameters and formulas provided for frequency, duty cycle, and current limits. It emphasizes slope compensation ratio optimization to ensure stable operation.
データシート PDF 1.02 MB
データシート PDF 1.43 MB
6件
Part NumberStatusStockSampleablePb (Lead) Free
ISL6754DBEVAL1ZObsoleteOut of StockN/AYes