概要
説明
The ISL6558EVAL2 is a low-profile, 5V/12V input, 500kHz, and 90% efficiency DC/DC converter evaluation board. It is used to evaluate the ISL6558 multi-purpose precision multiphase PWM controller with optional active voltage positioning. The evaluation board can be pushed up to 80A in four-phase operation, or modified for 12V input applications by replacing the input capacitors with higher voltage rating capacitors.
特長
- Multiphase power conversion: 2-, 3-, or 4-phase operation
- Optional output voltage droop
- Precision channel-current balance
- Lossless current sensing
- Precision reference voltage
- Fast transient response
- Overcurrent and overvoltage protection
- Digital soft-start
- Power-good (PGOOD) indication
- High ripple frequency (80kHz to 1.5MHz)
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL6558EVAL2Z | Active | Out of Stock | 1u | $171.89 | Available | Yes | EAR99 | 8473.30.1180 |