概要
説明
The ISL6558EVAL2 is a low-profile, 5V/12V input, 500kHz, and 90% efficiency DC/DC converter evaluation board. It is used to evaluate the ISL6558 multi-purpose precision multiphase PWM controller with optional active voltage positioning. The evaluation board can be pushed up to 80A in four-phase operation, or modified for 12V input applications by replacing the input capacitors with higher voltage rating capacitors.
特長
- Multiphase power conversion: 2-, 3-, or 4-phase operation
- Optional output voltage droop
- Precision channel-current balance
- Lossless current sensing
- Precision reference voltage
- Fast transient response
- Overcurrent and overvoltage protection
- Digital soft-start
- Power-good (PGOOD) indication
- High ripple frequency (80kHz to 1.5MHz)
アプリケーション
- Power supply control for microprocessors
- Low output voltage, high current DC/DC converters
- Voltage regulator modules
- Servers and workstations
- Memory and accelerated graphics port supplies
- Communication processor and personal computer peripherals
設計・開発
ソフトウェア/ツール
ソフトウェア/ツール
| Software title
|
Software type
|
会社名
|
|---|---|---|
| iSim:PEオフラインシミュレーションツール iSim Personal Edition(iSim:PE)は、プロジェクトの早い段階で設計サイクルを速め、プロジェクト初期のリスクを低減し、現在のみならず次世代の設計に耐えうる部品を選定します。
|
Simulator | ルネサス |
1件
|
||
モデル
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL6558EVAL2Z | Active | Out of Stock | 1u | $171.89 | Available | Yes | EAR99 | 8473.30.1180 |