メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL62883CEVAL2Z and ISL62883EVAL2Z evaluation boards are used to demonstrate the performance of the ISL62883 multiphase synchronous-buck PWM VCORE controller, implementing the Intel® IMVP-6.5™. The ISL62883 features Renesas' Robust Ripple Regulator (R3™) technology. An on-board dynamic-load generator is included for evaluating the transient-load response. It applies a 300µs pulse of approximately 25mΩ load across VO and PGND.

特長

  • Precision multiphase core voltage regulation
  • Microprocessor voltage identification input
  • Supports multiple current sensing methods
  • Supports PSI# and DPRSLPVR modes
  • Superior noise immunity and transient response
  • Current monitor and thermal monitor
  • Differential remote voltage sensing
  • High efficiency across entire load range
  • Programmable 1-, 2- or 3-phase operation
  • Two integrated gate drivers
  • Excellent dynamic current balance between phases
  • FB2 function in 2-phase configuration to optimize 1-phase performance
  • Adaptive body diode conduction time reduction
  • User-selectable overshoot reduction function

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockSampleablePb (Lead) Free
ISL62883EVAL2ZObsoleteOut of StockN/AYes