概要
説明
The ISL28290EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28290 dual op amp, using a variety of user-defined test circuits.
The ISL28290 amplifier is a dual high-speed operational amplifier featuring low noise, low distortion, and rail-to-rail output drive capability. This device is designed to operate with single and dual supplies from +5V (±2.5V) down to +3V (±1.5V).
特長
- Operate from a single supply (+3V to +5V)
- Option to operate from split supplies (±1.5V to ±2.5V)
- Each op amp in dual package independently configured for differential input
- Each op amp in dual package configured for a closed loop gain of 10
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| ISL28290EVAL1Z | Obsolete | Out of Stock | N/A | Yes | EAR99 | 8473.30.1180 |