概要
説明
The ISL28214SOICEVAL2Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28214 operational amplifier, using a variety of user-defined test circuits.
The ISL28214SOICEVAL2Z is designed to enable the ISL28214 IC to operate from a single supply, +2.4VDC to +5.5VDC, or from split supplies, ±1.2VDC to ±2.75V. The board is configured for a dual op amp connected for differential input with a closed loop gain of 10. A single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter is included.
The ISL28214 CMOS operational amplifier features low power consumption, low input bias current, and rail-to-rail input and output (RRIO) drive capability. The device is designed to operate with a single lithium cell or two NiCd batteries.
特長
- Single supply operation: +2.4VDC to +5.5VDC
- Dual supply operation: ±1.2VDC to ±2.75V
- Configured for a dual op amp connected for differential input with a closed loop gain of 10
- Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
アプリケーション
- Power supply control/regulation
- Process control
- Signal gain/buffers
- Active filters
- Current shunt sensing
- Transimpedance amps
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL28214SOICEVAL2Z | Active | Out of Stock | 1u | $67.1 | Available | Yes | EAR99 | 8473.30.1180 |