概要
説明
The ISL28208SOICEVAL2Z evaluation board is designed to evaluate the performance of the ISL28208 dual operational amplifier. The ISL28208 is a dual low-power precision amplifier that features a common mode input voltage range extending to 0.5V below the V-rail, a rail-to-rail differential input voltage range for use as a comparator, and a rail-to-rail output voltage swing, which makes it ideal for single supply applications where input operation at the ground is important. With a wide operating range from 3V to 40V, in combination with its precision, low power, and small footprint, the ISL28208 provides the user with outstanding value and flexibility relative to similar competitive parts.
特長
- Single supply operation: +9V to +40V
- Dual supply operation: ±4.5V to ±20V
- Single-ended or differential input operation
- External voltage reference (VREF) input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL28208SOICEVAL2Z | Active | In Stock | 1u | $66 | Available | Yes | EAR99 | 8542.33.0001 |