概要
The ISL28191EVAL1Z evaluation board is designed to enable the ISL28191 IC to operate from a single supply (+3VDC to +5.5VDC) or split supplies (±1.5VDC to ±2.75VDC). The board is configured for a single op amp connected for differential input with a closed loop gain of 10. A single external reference voltage (VREF) pin is provided, as well as a user-selectable voltage divider - filter is included.
The ISL28191 amplifiers feature ultra-low noise, ultra-low distortion, and rail-to-rail output drive capability. They are designed to operate with single and dual supplies from +5.5VDC (±2.75VDC) down to +3VDC (±1.5VDC).
特長
- Operates from a single supply (+3VDC to +5.5VDC) or from split supplies (±1.5VDC to ±2.75VDC)
- Configured for a single op amp connected for differential input with a closed loop gain of 10
- Single external reference voltage (VREF) pin is provided
- User-selectable voltage divider (filter included)
サンプル&ご購入
ISL28191EVAL1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $66.00参考価格