概要
The ISL28114SOT23EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28114 operational amplifier, using a variety of user-defined test circuits.
The ISL28114 CMOS operational amplifier features low power consumption, low input bias current, and rail-to-rail input and output drive capability. This op amp is designed to operate with a single lithium cell or two NiCd batteries.
特長
- Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
- Configured for a single op amp connected for differential input with a closed loop gain of 10
- Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
サンプル&ご購入
ISL28114SOT23EVAL1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $60.50参考価格