概要
The ISL28107MSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28107 operational amplifier in an MSOP-8 package, using a variety of user-defined test circuits.
The ISL28107 is a single amplifier featuring low noise, low input bias current, and low offset and temperature drift. This makes them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.
特長
- Operates from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
- Configured for a single op amp connected for differential input with closed loop gain of 10
- Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
サンプル&ご購入
ISL28107MSOPEVAL1Z
アクティブ| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |